Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Online shop for drylin® linear modules

... Linear modules with a single click ...

... order configured, ready-to-connect linear modules now from the online shop

To the linear module shop
igus online shop for linear modules and linear axes

Tech up with igus drive technology

Tech up

  • Two defined stroke lengths for each system
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop

Reduce costs with igus®

Cost down

  • Order with just one click
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop
  • Linear guide from the drylin® W/R linear system

igus® demonstrates how it works!

Proof

  • Tested for stroke lengths of 250mm and 500mm: trapezoidal thread Tr10x2 (SLW-1040/SHT-12), dynamic axial load 300N, stroke length 500mm, feed rate 0.15m/min, speed 75rpm, min. service life 8,369 double strokes

Plastic to Oil - igus® is sustainable

Sustainability

  • Lubrication-free operation
  • Maintenance-free due to self-lubricating high-performance polymers from igus®
  • Lightweight components such as polymer and aluminium
  • igus® supports the circular economy of plastics and is investing in chemical recycling. Learn more about this topic at: Plastic2Oil


Interactive new products catalogue

Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The interactive catalogue can also be shared with colleagues via e-mail or social media.
 

Use the interactive catalogue here


Application Assistance

For further questions or product information, please contact:

Photo
Sebastian Wiederhold

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h