Heavy duty: iglide® bearings up to 29,010 psi

... iglide® TX1 ... stable ...

iglide® TX1 Extremely high strength and durability especially at high radial loads are the main features of the new iglide® TX1 series. Due to the closed-loop wound structure, a high dimensional stability is achieved even in cases of severe impact.

Self-lubricating- and maintenance-free

Up to 29,010 psi static and 20,310 psi dynamic

Wear-resistant

High pressure-resistant


Typical applications:Agriculture, construction machinery and commercial vehicles, heavy equipment's etc.
iglide® TX1

Material table

General features
Density 2,1 g/cm3
Color grey-green
Max. water absorption <0,1 weight-%
Mechanical properties
Bending E-module 1,740,000 psi
Max. permissible
static surface pressure (+68 °F)
29,010 psi
Physical and thermal properties
Max. long / short term
application temperature
+ 248 °F/ +338 °F
Minimum application temperature - 140 °F
Electrical properties
Specific forward resistance > 1x1011 Ωcm
Surface resistance > 1x1013 Ω
Ordering number d1 d1-Tolerance d2 b1
±0,25
   
Ready to ship within 12 working days TX1SM-2025-20 20 0,02 - 0,15 25 20 17.09 USD Add to shopping cart
Ready to ship in 24 hours TX1SM-2025-30 20 0,02 - 0,15 25 30 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-2025-40 20 0,02 - 0,15 25 40 Upon request Add to shopping cart
Ready to ship within 12 working days TX1SM-2030-30 20 0,02 - 0,15 30 30 Upon request Add to shopping cart
Ready to ship within 12 working days TX1SM-2530-20 25 0,02 - 0,15 30 20 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-2530-30 25 0,02 - 0,15 30 30 26.26 USD Add to shopping cart
Ready to ship within 12 working days TX1SM-2530-40 25 0,02 - 0,15 30 40 32.64 USD Add to shopping cart
Ready to ship in 24 hours TX1SM-3035-30 30 0,02 - 0,15 35 30 Upon request Add to shopping cart
Ready to ship within 12 working days TX1SM-3035-40 30 0,02 - 0,15 35 40 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-3040-40 30 0,02 - 0,15 40 40 Upon request Add to shopping cart
Ready to ship within 12 working days TX1SM-4045-40 40 0,02 - 0,15 45 40 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-4050-50 40 0,025 - 0,175 50 50 Upon request Add to shopping cart
Ready to ship within 12 working days TX1SM-5055-50 50 0,025 - 0,175 55 50 Upon request Add to shopping cart
Ready to ship within 12 working days TX1SM-5060-60 50 0,025 - 0,175 60 60 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-6065-60 60 0,025 - 0,175 65 60 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-6070-80 60 0,025 - 0,175 70 80 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-7075-60 70 0,025 - 0,175 75 60 75.06 USD Add to shopping cart
Ready to ship within 12 working days TX1SM-7080-100 70 0,05 - 0,2 80 100 Upon request Add to shopping cart
Ready to ship within 12 working days TX1SM-8085-100 80 0,05 - 0,2 85 100 145.48 USD Add to shopping cart
Ready to ship within 12 working days TX1SM-8090-100 80 0,05 - 0,2 90 100 Upon request Add to shopping cart
Delivery time on request TX1SM-3035-20 30 0,02 - 0,15 35 20 Upon request Add to shopping cart
Delivery time on request TX1SM-3035-25 30 0,02 - 0,15 35 25 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-3040-20 30 0,02 - 0,15 40 20 Upon request Add to shopping cart
Delivery time on request TX1SM-3040-30 30 0,02 - 0,15 40 30 Upon request Add to shopping cart
Ready to ship in 24 hours TX1SM-3545-40 35 0,02 - 0,15 45 40 Upon request Add to shopping cart
Delivery time on request TX1SM-4045-30 40 0,02 - 0,15 45 30 Upon request Add to shopping cart
Delivery time on request TX1SM-4045-50 40 0,02 - 0,15 45 50 Upon request Add to shopping cart
Delivery time on request TX1SM-4050-30 40 0,025 - 0,175 50 30 Upon request Add to shopping cart
Delivery time on request TX1SM-4050-40 40 0,025 - 0,175 50 40 Upon request Add to shopping cart
Delivery time on request TX1SM-4550-30 45 0,025 - 0,175 50 30 Upon request Add to shopping cart
Delivery time on request TX1SM-5055-30 50 0,025 - 0,175 55 30 Upon request Add to shopping cart
Delivery time on request TX1SM-5060-50 50 0,025 - 0,175 60 50 Upon request Add to shopping cart
Delivery time on request TX1SM-6070-50 60 0,025 - 0,175 70 50 Upon request Add to shopping cart
Delivery time on request TX1SM-6070-60 60 0,025 - 0,175 70 60 Upon request Add to shopping cart
Delivery time on request TX1SM-6070-40 60 0,025 - 0,175 70 40 Upon request Add to shopping cart
Delivery time on request TX1SM-7080-70 70 0,05 - 0,2 80 70 Upon request Add to shopping cart
Delivery time on request TX1SM-8085-70 80 0,05 - 0,2 85 70 Upon request Add to shopping cart
Delivery time on request TX1SM-8090-50 80 0,05 - 0,2 90 50 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

From stock

More information:


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request