MOT - | MOT = motor | ||||||||
AN - | AN = design | ||||||||
S - | S = stepper motor | ||||||||
060 - | 060 = 60 V DC | ||||||||
020 - | 020 = 2 Nm | ||||||||
056 - | 056 = flange dimension 56 mm | ||||||||
M - | M = metric plug
L = stranded wire (optional) |
||||||||
A - | A = without
C = incremental encoder D = incremental encoder and brake |
||||||||
AAA | AAAA = standard
AAAC = encoder AAAD = encoder and brake |
Type | |||
---|---|---|---|
MOT-AN-S-060-020-056-L-C-AAAC | 180.03 USD | ||
MOT-AN-S-060-020-056-L-A-AAAA | Motor with wire | 117.27 USD | |
MOT-AN-S-060-020-056-M-A-AAAA | Motor | 198.21 USD | |
MOT-AN-S-060-020-056-M-C-AAAC | Motor with encoder | 343.70 USD | |
MOT-AN-S-060-020-056-M-D-AAAD | Motor with encoder & brake | 810.51 USD |
Ordering number | Connector plug directin | Remark | |
MONT0030000 | 0° | Top | add to shopping basket |
MONT0030090 | 90° | Right | add to shopping basket |
MONT0030180 | 180° | Bottom | add to shopping basket |
MONT0030270 | 270° | left | add to shopping basket |
Distance over hubs | 56mm (NEMA23) | |
---|---|---|
Motor | ||
Maximum voltage | [VDC] | 60 |
Nominal voltage | [VDC] | 24-48 |
Nominal current | [A] | 4,2 |
Holding torque | [Nm] | 2 |
Detent torque | [Nm] | 0,068 |
Step angle | ° | 1,8 |
Resistance / phase | [Ω] | 0,5±10% |
Inductance / phase | [mH] | 1,90±20% |
Moment of inertia / rotor | [kgcm]2] | 0,48 |
Max load axial | [N] | 15 |
Max load radial | [N] | 52 |
Encoder | ||
Operating voltage | [VDC] | 5 |
Impulse / turn | [1/min] | 500 |
Zero impulse / index | Yes | |
Line-driver | RS422 protocol | |
Brake | ||
Operating voltage | [VDC] | 24±10% |
Wattage | [W] | 10 |
Holding torque | [N] | 1 |
Moment of inertia | [kgcm]2] | 0,02 |
Weight | ||
Product weight | [kg] | 1,12 |
With encoder | [kg] | 1,14 |
With encoder and brake | [kg] | 1,36 |
Operating data | ||
Ambient temperature | [°F] | 14...+122 |
Max temperature rise | [°F] | 176 |
Insulation class | B | |
Humidity (not condensing) | % | 85 |
Protection class engine case | IP65 (shaft seal IP52) | |
CE | EMV guideline |
Motor | |
---|---|
M12 5-pole | |
PIN | Signal |
1 | A/ |
2 | A |
3 | B |
4 | B/ |
5 | - |
Housing | Shielding |
brake | |
---|---|
M8 3-pole | |
PIN | Signal |
1 | brake (24V) |
3 | 0V |
4 | - |
Encoder | |
---|---|
M12 8-pole | |
PIN | Signal |
1 | A |
2 | A/ |
3 | B |
4 | B/ |
5 | 0V |
6 | N/ |
7 | N |
8 | 5V DC |
Housing | Shielding |
Type | B1 | B2 | B3 | ØD1 | ØD2 | ØD3 | L1 | L2 | L3 | L4 | |
---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm]
±0,2 |
[mm] | [mm]
-0,013 |
[mm]
±0,025 |
[mm] | [mm]
±1,0 |
[mm]
±1,0 |
[mm] | [mm] | ||
MOT-AN-S-060-020-056-L-C-AAAC | |||||||||||
MOT-AN-S-060-020-056-L-A-AAAA | 56.4 | 47.14 | 0 | 6.35 | 38.1 | 5 | 20.6 | 98 | 1.6 | 5 | |
MOT-AN-S-060-020-056-M-A-AAAA | 56.4 | 47.14 | 13 | 6.35 | 38.1 | 5 | 20.6 | 98 | 1.6 | 5 | |
MOT-AN-S-060-020-056-M-C-AAAC | 56.4 | 47.14 | 13 | 6.35 | 38.1 | 5 | 20.6 | 98 | 1.6 | 5 | |
MOT-AN-S-060-020-056-M-D-AAAD | 56.4 | 47.14 | 13 | 6.35 | 38.1 | 5 | 20.6 | 138 | 1.6 | 5 |