The system configurator for e-chains® allows you to build the exact model for your needs. Select chainflex® cables to be used in the e-chain®, specific dimensions, types of movement, environment, interior separation and strain relief to create the ideal system. A parts lists and option to send the final product right to your cart is also available.
Use the Configurator
The classic system configurator is a straightforward tool to help you generate the exact energy chain system for your needs. Enter a system type, series, and dimensions, and you can directly place chainflex® cables into the e-chain® as desired. Configurations can be provided in 3D.
Use the Configurator
The Robot Dresspack Configurator is your complete aid for equipping robots with cable carrier systems. Choose your robot type, select an e-chain® in desired size, arrange the lateral connection and add directly to your shopping cart. All individual parts are grouped under one overall part number for each robot axis.
Use the Configurator
With the service life calculator for e-chains®, you can discover the approximate service life of your desired cable management system. Choose the acceleration, speed, fill weight and length of travel, and you will be given the calculated result. You can also use the sliding scale to indicate which external influences could affect service life, such as dirt, impact or temperature.
Use the Calculator
No registration needed and completely free of charge. Easily download CAD models of e-chains in various file formats.
Use the e-chain® CAD LibraryThe configurator allows you to choose cable carrier type speicifcally for cleanroom applications. You can also choose cables and how they are positioned within the carrier. Search by part # or chain series and enter your requirements and links, plus mounting brackets and strain relief.
The chainflex® product finder quickly reports all eligible cables that meet your specific requirements. Simply select your desired cable type, enter the parameters of your application and browse the recommended options. You will then be redirected to the online shop, where you can place your order.
Use the Product Finder
The service life calculator for chainflex® cables reports an accurate estimation of cable lifetime based on your application’s parameters. Enter cable type, travel distance, working temperature and bending radii and within seconds you will receive an accurate lifetime prediction for the cable.
Use the Calculator
Check out the readycable® product finder to instantly receive a list of cables that meet your needs. The tool computes the most suitable assembled cables for your application, and orders can then directly be placed. Cables are drawn from a database of 3,200 cables in accordance with 22 manufacturers’ standards.
Use the configurator to find suitable cables to fit within our e-skin® flat cable carriers built for cleanroom applications. Drag-and-drop to connect up to 6 pods side by side in a layer, up to 3 layers. Add either cleanroom cables or various categories of chainflex® bulk cable.
Wondering how an iglide® bearing will perform in your application? The plain bearing configurator takes your bearing requirements and provides an in-depth analysis of suitable iglide® materials and their service life calculations. Users can compare materials and have the results compiled into reports.
Use the service life calculator
The plain bearing material selector instantly reports the iglide® materials suited for your requirements. Enter parameters such as static surface pressure levels and application temperatures, and the tool provides the materials that are eligible. Bearings are even categorized by estimated shipping times.
Use the material selector
This configurator tool is a simple, three-step expert system. Enter your requirements for the self-aligning igubal® bearings, and a breakdown of solutions that will work for you is reported. Bearings can be customized, and results can be compared or sent directly to the online shop.
Use the bearing configurator
The ball bearing configurator determines, in just a few steps, the ball bearing that is suitable for your application. Enter dimensions, loads and other parameters, and expected service life will also be calculated. You can request additional information or submit an order.
Use the configurator
With this tool, users can input their requirements and be provided with appropriate PRT slewing ring bearings. Once the desired bearing is selected, it can be configured with custom designs and accessories. Service life predictions and costs are also provided, and bearings can be purchased directly in the tool.
Visit our Slewing ring configurator
igus® provides downloadable CAD files with our free software. All plain, PRT, spherical and ball bearings can be found with extensive information, and 2D or 3D CAD models are easily generated.
Get bearing CAD files
Enter your requirements for bearings made of iglide® bar stock and the expert tool provides an extensive suitability and service life analysis of the respective iglide® materials. Compare materials and get product comparisons reports, or send us a direct inquiry for your individual iglide® bar stock plain bearings.
Calculate the expected service life of individual gears quickly and easily. Request a quote, Download a STEP file to use in our CAD Library our us our Gear 3D SLS Printing Service.
With this all-encompassing drylin® tool for linear components, users can find and configure a linear guide to suit certain application requirements. Further, system service life can be calculated to get an idea of how long the linear guide will last. Configuration orders can also be placed and CAD files can be downloaded.
Use the Linear Guide Configurator
Looking for a quick, simple way to get the CAD files you need? Our CAD software has all igus® products ready for you to browse through, with the in-depth information you need. You’ll find all drylin® technology with part numbers, product descriptions, various views in 3D and 2D, downloads and more.
Get linear component CAD files
Use the configurator to quickly find the right shaft for your application and configure it according to your requirements. You can then order the shaft for purchase or request further information from us if needed.
Configure your own roller bearing system easily, see technical data and pricing. Get a quote or add to your cart and checkout.
Use the Configurator
This Linear Actuator Configurator is a comprehensive system for finding components based on your requirements, configuring your own unique system, calculating service life, downloading CAD files and placing an order—all in one place. By simply entering your parameters, the recommended slide table/linear actuators will be reported, which you can select and add to your shopping cart.
Use the Linear Actuator Configurator
Build your own HTS drive system! This tool takes your application parameters and system requirements (such as machine temperature, shaft material and installation size), offers options to add journal machining or accessories, and presents your configured system. If you’re ready to order, send your HTS to the shopping cart.
Use the HTS Configurator
Receive CAD files instantly with the igus® tool. Select the drylin® linear bearing product group, and you will see the range of drylin® product lines to choose from. Once you find the exact product you need more information on, you’ll be able to see the CAD models in various views with downloadable PDF versions.
Linear Actuators with Motors CAD
Simply enter your application requirements and browse various motor options. See pricing, add to cart and checkout!
Use the Motor Expert
This tool is ideal for users looking for the right lead screw component for their application. The digital system quickly calculates the best components and their predicted service life based on entered machine requirements. Complete systems can be configured, and CAD files are also available.
Use the Lead Screw configurator
The dryspin® Lead Screw Product Finder is for configuring lead screw systems. Dimensioned drawings for your configuration are generated directly, and you can then order the system, download the CAD files or request further information. The interface is very user-friendly and information is reported within seconds.
Use the dryspin® Lead Screw Product Finder
With the igus® CAD software, you can find the lead screw product you need from a wide range of options. Simply select the product group, product came, 2D or 3D format, then create the CAD model by clicking “generate.” You can also import the model directly into your CAD system, or download to your computer.
Get lead screw and nuts CAD files
Simply enter your parameters for your lead screws and nuts and browse fully assembled solutions with various motor options. View pricing, add to cart and checkout!
Use the Expert
Easily configure a Rebel cobot using an intuitive CAD interface. Customize up to 6 joints, add a 7th axis slide with a cable carrier and integration support. Ser pricing and either get a quote or submit a request to purchase.
Use the Configurator
With the robolink® configurator, you can quickly and easily configure your individual robolink® D robotic arm using an intuitive CAD interface. Select individual components step by step, simulate movement, export parts lists and more. You can also download configurations, request more information or transfer products to the shopping cart.
Use the robolink configurator
The free iRC software enables you to control a gantry or delta robot, 7th axis system, robotic arm or cobot. Over 100 sample programs, intuitive operation with 3D interface, connection via Ethernet/WLAN, test with this easy plug-and-play option!
Browse and Request the iRC
Get the robotic CAD files you need with our online tool! This free program is stored with all robolink® joints, adapters, articulated arms, motor kits, gear drives and more. The components’ CAD information is available in various views with downloadable PDFs.
Get robolink CAD files
With the gantry configurator (beta version), you can configure any type of gantry, whether XY Actuator (Single Rail), XY Gantry or XYZ gantry. Customize to your unique specifications, requirements and size, and download or add to cart for purchase.
igus® 3D printed parts are made of high-performance plastics for extreme wear resistance. With this tool, users can easily upload STEP files, determine desired iglide® materials, view prices, order parts or request a quote—all with the touch of a button. Comparable iglide® wear rates can also be reported.
Use the 3D Printing Service
Configure 3D printed gear wheels and use them directly, without rework, here. Diameters and specific measurements can be entered, and gear designs can be detailed. 3D views of the configurations are also automatically generated.
Use the 3D gear configurator
This tool allows users to download CAD files for 3D printed bearings, gears, rollers and bar stock. Views of components appear in both 2D and 3D, and detailed product information is available. Individual designs can also be easily uploaded and configured.
Get 3D & bar stock CAD files
The bar stock configurator is an expert system that provides the iglide® bar stock that is most compatible with your application based on loads, motion and housing. Service lives of the components can be calculated, and configurations can be directly purchased.
Use the bar stock configurator
Choose bearing type, material and input dimensions to see pricing for 3D printed, injection molded, barstock and machined options. You can also upload a CAD file or use our product finder.
Use the Bearing Designer
Calculate the expected service life of individual gears quickly and easily. Request a quote, Download a STEP file to use in our CAD Library our us our Gear 3D SLS Printing Service.
Use the Service Life Calculator
Simply enter your application requirements and browse various motor options. See pricing, add to cart and checkout!
Use the Motor Expert
Simply enter your parameters for your lead screws and nuts and browse fully assembled solutions with various motor options. View pricing, add to cart and checkout!
Use the Expert
Browse and configure all barstock materials and sizes within our free CAD Library.
Browse and configure all platestock materials and sizes within our free CAD Library.