Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

igus® energy supply systems for lock and dock facilities

Economical ... safe ... long-lasting

For operation of key structures, such as locks and bridges, absolute reliability in difficult environmental conditions is crucial. igus® energy supply systems have been proving their reliability day in, day out for many years.
 
All igus® products are:

Easy to assemble, easy to inspect and low-maintenance

Weather-resistant and corrosion-free

Economical with a long service life


Whether for new facility construction or replacement upgrades, your igus® team will support you in all phases from acceptance to design and even installation. Our many years of experience and competence in collaborating with engineering companies and contractors, guarantees your success.

igus® references

Sea lock, Wilhelmshaven, Germany

Largest sea lock in Germany, second largest in the world
 

igus® energy supply systems in use in the largest lock in Germany
 
Sea lock, Wilhelmshaven, Germany

The installation:

double lock: 1,280 ft long and 197 ft wide

sliding gates 197 ft long, 33 ft wide, 7.9" high, about 2000 tons weight

supply of the wheel-mounted gates (water compensation)


 

The igus® system

Complete energy supply system with:

rol e-chain® 4040CR

chainflex® motor cables, bus cables and fibre optic cables

igus® trough system safely assembled and guided

floating moving end to compensate for differences caused by the floating of the water gate

In use since 2006 / 2011

Interview with Dirk Eickmeyer,

Wasser- und Schifffahrtsamt (Water and Shipping Authority) Wihelmshaven

The structure

History, function and requirements

Interview

The energy supply system

Function, operation and maintenance

The energy supply system

Components, properties and advantages


Krammersluis, Netherlands

Structure of the Delta Works flood control system
 

Krammersluis, Netherlands: Explanation of the energy supply system by Ton van Veldhuijzen, Sales Manager igus® B. V.
 
Krammersluis, Netherlands

The installation:

Double lock: 919 ft long and 79 ft wide

Supply of various functions, such as pumps, locking mechanism and lighting

Floating moving end for compensation of differences that arise during the travel of the gate


 

The igus® system:

Complete energy supply system with:

rol e-chain® 4040CR

chainflex® motor cables and control cables

Securely assembled and guided in an igus® trough system

Floating moving end for compensation of alignment differences

In use since 2009


igus® products for locks and docks

e-chain system®
chainflex® cables

Moving energy made easy

igus® e-chain systems®

e-chains® modular kit with numerous accessories: interior separation, mounting brackets, strain relief

corrosion-resistant: Resistant to seawater, UV, oil and weather

robust, yet lighter and less expensive than steel

standardised guide trough system additional load up to 403 lbs/m

travel distance up to 2,625 ft, speeds up to 1,969 ft/min

easy to install and easy to inspect; with long service life

Cables for motion

igus® chainflex® cables

developed for use in e-chains®

complete range from fibre optic cable to medium voltage cable

1,040 cables available from stock Cold flexible and resistant to dirt, slurry, oil, UV and salt water

tested in the industry's largest test laboratory

guaranteed for 36 months or 10 million double strokes*

numerous certificates, including Germanischer Lloyd


Benefits
Testlab

Advantages of igus® systems

standard cables instead of expensive special versions

combination of several media in one system

securely guided with igus® through technology

less installation space required than festoon systems

optimized for assembly and service

perfect fit and ready to connect, complete from a single source

Laboratory test energy chains

test labs on a floor area of 29,600 sq. feet

3,000 energy chain system tests a year in 180 test set-ups

Two billion test cycles annually for highly flexible cables

One million electric measurement datasets annually

15,000 tribological tests (friction and wear)

140 trillion test motions


igus® engineering and installation service

Worldwide: consulting, planning, installation, inspection and spare parts service

igus® engineering service

Reduce your engineering costs for planning energy supply systems. We provide tailored custom solutions for difficult applications.

tailor-made solutions for new installation or upgrade

analysis and acceptance conducted on-site by our team

design concept free of charge

assembled ready-to-connect and precisely fitting

including installation and commissioning

years of experience working together with engineering firms and contractors

igus® assembly service

New installation
Upgrading / replacement
Chain monitoring
Repairs
Acceptance, design, harnessing, delivery up to complete assembly of energy chains with all components.

Predictable fixed cost for the assembly, maintenance or inspection of energy supply systems on your system

Fast and fault-free installation and maintenance by qualified personnel

No downtimes, low idle times

Products (energy chains, cables, strain reliefs, guide troughs, etc.) Products and services from one source – less logistics effort for you

igus® system guarantee


igus® application examples

Lock gates

Salt water resistance and compensation for sideways motions for lock-gate operations.

Container Crane: Malaysia

Close to 1,500 ft (441 m) travel and loads up to 2.5 tons on a container crane in Malaysia.

Lift bridge

The center section of this bridge over the Piscataqua River between Portsmouth and Kittery in the USA can be raised and lowered using a lifting mechanism.

STS applications

igus® applications and references with STS cranes. Over 400 applications worldwide.

RTGs / RMGs applications

igus® applications and references with RTG & RMG cranes. Over 3000 applications worldwide.

Sludge treatment

This is the world's largest plastic energy chain

OpenHydro tidal turbine

This OpenHydro tidal turbine generates electrical power through the inflow and outflow of water.

Shore connection: gangway

Automatic coupling with the floating power station in the Port of Hamburg (Germany) makes it possible to reduce emissions

Pontoon

The service boats of a wind farm operator are prepared for use at this pontoon in Barrow-in-Furness, Great Britain.

Find more application examples


Are you looking for practically tested application examples in a certain industry? Here you can browse through already implemented applications and filter them according to your specifications.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH