Universal gliding element, made from the proven iglide® J
Customize your own slewing ring tables starting at 500 mm diameters and larger
Self-lubricating
Maintenance-free
Wear-resistant
Rugged
Resistant to corrosion
General features | |
---|---|
Density | 1,49 g/cm3 |
Color | yellow |
Max. moisture absorption at 73 °F and 50 %r.h. | 0,3 Wt.-% |
Max. water absorption | 1,3 Wt.-% |
Mechanical properties | |
---|---|
Max. permissible static surface pressure (+68 °F) | 5,076 psi |
Shore D hardness | 74 |
Physical and thermal properties | |
---|---|
Max. long term application temperature | 194°F |
Max. short term application temperature | 248°F |
Lower application temperature | –58°F |
Electrical properties | |
---|---|
Surface resistance | >1012 Ω |
Ordering number | ||
---|---|---|
JRS-500S/45S | 8.10 USD |