Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Plain bearing use in disc valves

Plain bearings are a better solution than plastic bushings

A problem that is sometimes found in disc valves is when both halves of the housing are twisted toward each other. This can cause the axels to wear out. Furthermore, in disc valves with large nominal widths or in high process pressures, considerable forces can act upon the axle, which applies more pressure on the disc valves and causes a visible wear of the axles. For some years, certain manufacturers of disc valves have been using standard plastic bushings as plain bearings for the axles as a solution to this problem.

However, the few users who have encountered the above-mentioned problem insist on the application of plain bearings as the best solution. But, many users reject the solution of plain bearings as the installation time and costs increases with this solution. In the new design, the shafts feature a circumferential groove. The bearing is accordingly provided with a spring, so that the plain bearing can be mounted without tools and lock in on the shaft ends of the disk. This new solution thereby lowers the installation cost and time of plain bearings in the disc valve.

plain bearing mount in disc valve

Disc valve

Mounting of the valve flap with seal and plain bearing

plain bearing with spring in disc valve
1

Plain bearing with spring

2

Groove

3

Valve flap

4.

Seal

More on applied products here

More interesting applications of igus® products across many different industries here



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH