Housing with ball pins
Lightweight
Maintenance-free solution
Ball pins in plastic or metal
Ordering number | Maximum static
push-pull force |
Maximum static
pressure load |
||||
---|---|---|---|---|---|---|
right hand thread | left hand thread | Short-term | Long-term | Short-term | Long-term | |
[N] | [N] | [N] | [N] | |||
AGRM-06 LC | AGLM-06 LC | 100 | 50 | 2000 | 1000 |
Order no. | d1
+0,1 -0,1 |
d2 | d4
+0,5 -0,5 |
l1
+0,2 -0,2 |
l2
+0,3 -0,3 |
l3 Min. |
h3
+0,5 -0,5 |
S1 | S2 | a
+0,3 -0,3 |
b
+0,5 -0,5 |
e Min. |
Weight
[g] |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AGRM-06-LC | 10 | M6 | 0.58 | 0.43 | 0.44 | 0.29 | 1.86 | 9 | 0.39 | 0.98 | 1.18 | 0.51 | 10.8 | 3.51 USD | |
AGLM-06-LC | 10 | M6 | 0.58 | 0.43 | 0.44 | 0.29 | 1.86 | 9 | 0.39 | 0.98 | 1.18 | 0.51 | 10.8 | 7.21 USD | |
AGRM-06-LC-MS (1) | 10 | M6 | 0.58 | 0.43 | 0.44 | 0.29 | 1.86 | 9 | 0.39 | 0.98 | 1.18 | 0.51 | 4.94 USD | ||
AGLM-06-LC-MS (1) | 10 | M6 | 0.58 | 0.43 | 0.44 | 0.29 | 1.86 | 9 | 0.39 | 0.98 | 1.18 | 0.51 | Upon request | ||
AGLM-08-LC (2) | 11 | 0.51 | 0.65 | 0.53 | 2.32 | 12 | 0.51 | 1.16 | 1.44 | 0.63 | 7.8 | Upon request | |||
AGRM-08-LC | 11 | 0.76 | 0.51 | 0.65 | 0.53 | 2.32 | 12 | 0.51 | 1.16 | 1.44 | 0.63 | 7.8 | 2.24 USD | ||
AGLM-08-LC-MS (2) | 11 | 0.51 | 0.65 | 0.53 | 2.32 | 12 | 0.51 | 1.16 | 1.44 | 0.63 | 7.8 | Upon request | |||
AGRM-08-LC-MS | 11 | 0.76 | 0.51 | 0.65 | 0.53 | 2.32 | 12 | 0.51 | 1.16 | 1.44 | 0.63 | 7.8 | Upon request | ||
AGRM-04-LC-MS (1) | 10 | M6 | 0.58 | 0.43 | 0.44 | 0.29 | 1.86 | 9 | 0.39 | 0.98 | 1.18 | 0.51 | Upon request |
(1) MS = steel pins
(2)