Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Krones AG

Washing chain bearing

By the application of iglide® RN plain bearings, the drive energy required for the bottle washing machine could be significantly reduced. This innovation was achieved despite extreme operating conditions in the form of 2-3% caustic soda solution with a temperature of 176°F.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (68°F)     friction against steel
iglide® RN plain bearing 35 MPa -58°F / +248°F black 0,06-0,18

Further interesting applications from extremely diverse areas can be found here.