Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)
Automotive
Seating
Adjustments

Bearings, cable carriers, lead screw
assemblies, etc. for car seat adjustments

Crucial design requirements in modern car seat adjustments include noise minimization, weight reduction, and vibration damping. Seating systems should be quietly adjustable and lightweight, with the greatest possible comfort and safety. igus® products, such as iglide® bearings, drylin® lead screws & nuts, and e-chain®, are technically and economically advantageous in the design of car seat adjustments.

Inside our 41,000ft2 test lab in Cologne, Germany, igus® engineers run 12,000 bearing tests a year, optimizing our materials for high-speed rotational and linear movements as well as harsh environmental conditions. Due to this extensive testing, iglide® bearings are proven to last 8 times longer than metal components.

Applications in Seat Adjustments

car seat adjustment applications

Browse Applicable Parts

iglide® plain plastic bearings

iglide bearings and bushings
  • Corrosion- and dirt-resistant
  • UV-resistant, hygienic, vibration-damping
  • Wear-resistant in dirty environments
​​​​​​​Learn More
Browse the Shop

igubal® self-aligning bearings

igubal self aligning bearings
  • Easy handling and very cost-effective
  • Chemical resistant, lightweight, and robust
  • Temperature resistant up to 392°F
Learn More
Browse the Shop

e-chain® cable carriers

e-chain low cost
  • Lightweight & high torsion resistance
  • Snap-open or closed design
  • Internal separators -- standard or notch
Learn More
Browse the Shop

iglide® gears

iglide gears
  • Bevel, spur, and gear racks
  • Various shaft hubs - round, d cut, feather key
  • Various custom options - 3D SLS, injection molding, etc
Learn More
Browse the Shop

Clip bearings

clip bearings igus
  • Designed for fitting shafts through sheet metal
  • Bearings have flanges located on both ends
  • Bearings are secured in the sheet metal plate on both sides after fitting
​​​​​​​Learn More​​​​​​​
Browse the Shop

dryspin® lead screws & nuts

drylin lead screws and nuts
  • Cost-effective alternative to metal lead screws
  • Individual design, short delivery times
  • Variety of self-lubricating, maintenance-free materials
​​​​​​​Learn More​​​​​​​
Browse the Shop

Browse our Services for Custom Parts

Additive Manufacturing and 3D Printing Service
custom bearings 3d printing
  • FDM, SLS, DLP and print2mold® methods
  • 3D printing materials and printing services
  • Fast delivery and online CAD configuration
Learn more

Subtractive Manufacturing and Machining Services
custom bearings machining
  • Uses high-performance bar stock
  • Wear-resistant and maintenance-free
  • Resists dirt, dust, corrosion & humidity
Learn more

Injection Molding
custom bearings injection molding
  • Maintenance-free, longer service life
  • Up to 70% faster than comparable methods
  • 55 choices of material available
Learn more

Request a Free Automotive Sample Box

free automotive sample box
Request a free sample box

iglide® in e-coating


Contact an Automotive Industry Expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Contact an igus® expert now
automotive industry manager



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302