Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Designer side table

Folds up - maintenance and self-lubricating with iglide® G

This designer side table is true to its name. Its storage surface nearly doubles on demand with the sideways deployable storage compartment. A maintenance and self-lubricating solution to deploy the storage compartment was found by using an iglide® G bearing. The plain bearing is only 5 mm in height and therefore facilitates quiet operation and smooth gliding when the storage surface is deployed. Due to self- lubrication, there is no risk of contamination from grease spots.

iglidur G in a designer side table Thanks to iglide®, no risk of contamination from lubrication.
Using iglide® plain bearings, the storage surface can be deployed nearly free of noise. Using iglide® plain bearings, the storage surface can be deployed nearly free of noise.
Unassembled storage surface with iglide® G plain bearing. Unassembled storage surface with iglide® G plain bearing.
Magnified photograph of the inserted iglide® GFM-1517-05 plain bearing Magnified photograph of the inserted iglide® GFM-1517-05 plain bearing

Go to applied products here

Customer website:

More applications from different sectors can be found here