Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Plastic bushings for a dialysis machine

Bushings help save lives


iglide® G300 plastic bushings are used in a dialysis machine critical to the well-being of the patients that use it. iglide® bushings are maintenance- and oil-free, have excellent wear resistance and are impervious to various media.

Dialysis machine bushings igus® plastic bushings were used in this dialysis machine, which is critical to the well-being of the patients that use it.

Application:

Hose pump for dialysis machine

Pivoting joint

Advantages in this application:

Lubrication-free

Corrosion resistant

Low coefficient of friction

Low cost

Silent

iglide® G300 bushings are maintenance- and lubrication-free, have excellent wear resistance under high loads and are resistant to various media.

Useful Links