Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Disc brake caliper bushings

iglide® H2 is a specialist plastic bushing material that is also cost effective. It can be used in disc brake calipers, among other places.

Suitability for this application:

Extreme vibrations up to 25 Hz possible

Dirt exposure not a problem

High temperatures up to 338°F

Oil resistant

Low moisture absorption

Disc brake caliper bushings Plastic bushings in a disc brake caliper

Useful links