Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Fixed position spherical bearings, clearance-free movement of the ball pin

Fixed position spherical bearing

adjustable

The movement of the ball pin is adjustable with a screw, up to a completely fixed position. This permits easy fixing and adjusting of the position without stripping the screw.

Maintenance-free

Ball pins made from steel, stainless steel, plastic

No stripping of the adjustment screw

Vibration-damping


Application areas:Medical, furniture, sensor technology, lighting technology, shopfitting

spherical bearing

Order no. d1 d2 d4 l1 l2 l6 h3 S1 S2 a b e max. pivoting angle    
  +0,1
-0,1
 
 
+0,5
-0,5
+0,2
-0,2
+0,3
-0,3

min.
+0,5
-0,5
 
 
 
 
+0,3
-0,3
+0,5
-0,5
 
min.
 
 
   
More about selected part:
myCatalog myCatalog