Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Flanged ball valves

Pister Kugelhähne GmbH: The supply of various maintenance-free bearings with very high resistance to chemicals in small lots was crucial for the application of iglide® T500 bearings in almost all flanged ball valves and flanged ball compact valves of the company Pister.

High resistance to chemicals

Delivered off the shelf

Max. stat. surface pressure (68°F): 21,760 psi

Operation temperature: -148 °F / +599 °F

Color: black

Coefficient of surface friction, dynamic against steel (µ): 0,09-0,27

Further interesting applications from extremely diverse areas can be found here.