Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Affeldt Verpackungsmaschinen GmbH

Bag forming, filling and sealing machines

Bag forming, filling and sealing machine

The crimpers in hose packaging machines often reach temperatures of 320°F and above in continuous operation. The iglide® Z plain bearings meet this requirement and are moreover absolutely wear resistant.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (68°F)     friction against steel
iglide® Z plain bearing 21,760 psi -212°F / +590°F Brown 0,07-0,20

Further interesting applications from extremely diverse areas can be found here.