Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® - flange bearing

With this design it is possible to use the iglide® high-performance plain bearings in locations where housing bore tolerances are not possible.

Maintenance-free dry operation

Excellent wear resistance

Very high temperature resistance

Corrosion resistance

Resistant to dirt, dust, and lint

Excellent vibration dampening

Suitable for rotating and linear movements

Very lightweight

Easy installation

Can also be used in bore holes with large tolerances

Inner diameters from 10 mm to 35 mm available


Standard: iglide® G300

The design enables high loads with minimum demand on the precision of the housing. iglide® maintenance-free flange bearings made from iglide® G300 are offered as standard, but they can be made from various iglide® materials by special order for applications with specific requirements. This means that all the advantages offered by the iglide® high-performance polymer range can be utilized.

Installation

Dependent on the requirements, different mounting types can be considered. For low radial loads, it is sufficient to mount the iglide® flange bearing on one surface with two bolts. For higher radial loads, it is advisable to support the iglide® flange bearing in a bore on the reinforced side facing the direction of the load. Large tolerances are permitted for this bore hole, since it only serves as additional support for the iglide® flange bearing. In order to achieve higher radial loads, the iglide® flange bearing can be press-fit into a recommended housing bore. The additional bolts ensure the fit of the bearing in the housing. To install the iglide® maintenance-free flange bearing, no special tools or devices are necessary.

Available materials: iglide® G300, iglide® A180, iglide® J and iglide® T500

 
 

The mounting of the iglide® flange bearing: Simple and safe

 
 
 

iglide® flange bearing

Part No.:
d1 [mm]:
Dimensions [mm]
Part no. iglide®
material
d1* d2** d3 d4 d5 d6 d7
(+/- 0.2)
b1 b2 b3 R    
 XFL-14 - - - - - - - - - - - - Upon request 
 GFL-10 G 10 12 - 14 15 4.5 22 6 2 1 4 3.34 USD 
 GFL-12 G 12 14 - 16 18 4.5 26 6 2 1 4.5 3.77 USD 
 GFL-14 G 14 16 - 18 21 5.5 30 6 2 1 5 4.01 USD 
 GFL-16 G 16 18 - 20 24 5.5 34 6 2 1 5.5 4.13 USD 
 GFL-18 G 18 20 - 22 27 6.5 39 6 2 1 7 4.37 USD 
 GFL-20 G 20 23 - 26 30 6.5 44 10 3 2 7 4.62 USD 
 GFL-25 G 25 28 - 30 35 6.5 55 10 3 2 8.5 5.83 USD 
 GFL-30 G 30 34 - 36 40 8.5 66 10 3 2 10 10.51 USD 
 GFL-35 G 35 39 - 41 55 8.5 77 10 3 2 12 Upon request 
 A180FL-10 A180 10 12 - 14 15 4.5 22 6 2 1 4 Upon request 
 A180FL-12 A180 12 14 - 16 18 4.5 26 6 2 1 4.5 Upon request 
 A180FL-16 A180 16 18 - 20 24 5.5 34 6 2 1 5.5 Upon request 
 A180FL-20 A180 20 23 - 26 30 6.5 44 10 3 2 7 4.50 USD 
 A180FL-25 A180 25 28 - 30 35 6.5 55 10 3 2 8.5 Upon request 
 A180FL-30 A180 30 34 - 36 40 8.5 66 10 3 2 10 Upon request 
 A180FL-35 A180 35 39 - 41 55 8.5 77 10 3 2 12 Upon request 
 JFL-10 J 10 12 - 14 15 4.5 22 6 2 1 4 4.08 USD 
 JFL-12 - 12 14 - 16 18 4.5 26 6 2 1 4.5 Upon request 
 JFL-14 J 14 16 - 18 21 5.5 30 6 2 1 5 4.78 USD 
 JFL-16 J 16 18 - 20 24 5.5 34 6 2 1 5.5 Upon request 
 JFL-20 J 20 23 - 26 30 6.5 44 10 3 2 7 5.35 USD 
 JFL-25 J 25 28 - 30 35 6.5 55 10 3 2 8.5 Upon request 
 JFL-30 J 30 34 - 36 40 8.5 66 10 3 2 10 Upon request 
 JFL-35 J 35 39 - 41 55 8.5 77 10 3 2 12 Upon request 
 TFL-10 T500 10 12 - 14 15 4.5 22 6 2 1 4 Upon request 
 TFL-12 T500 12 14 - 16 18 4.5 26 6 2 1 4.5 Upon request 
 TFL-16 T500 16 18 - 20 24 5.5 34 6 2 1 5.5 Upon request 
 TFL-20 T500 20 23 - 26 30 6.5 44 10 3 2 7 Upon request 
 TFL-25 T500 25 28 - 30 35 6.5 55 10 3 2 8.5 Upon request 
 TFL-30 T500 30 34 - 36 40 8.5 66 10 3 2 10 Upon request 
 TFL-35 T500 35 39 - 41 55 8.5 77 10 3 2 12 Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
* Tolerance field for d1: E10 (gage measuring)
** press-fit in housing bore with H7 tolerance