Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® plastic bushings - Wear resistance


low speeds of plastic bushing Figure 1.13: Wear of iglide® plastic bushings at low loads, shaft: Cf53, v = 3.937 ft/s

medium speeds bushings Figure 1.14: Wear of iglide® plastic bushings at medium and high loads, shaft: Cf53, v = 3.937 ft/s

high load bushings Picture 1.14: Test stand for extremely high loads up to 21,750 psi and temperatures up to 482° F, pivoting

Table 1.8: Wear limits of iglide® plastic bushings

Material Wear limit [° F]
iglide® G300 73.4
iglide® J 158
iglide® M250 176
iglide® L280 248
iglide® T500 410
iglide® A180 158
iglide® A200 80
iglide® A290 176
iglide® A500 374
iglide® F 266
iglide® H 248
iglide® H4 248
iglide® H370 302
iglide® L250 248
iglide® P 100
iglide® Q 80
iglide® R 70
iglide® UW 70
iglide® V400 266
iglide® Z 200
iglide® B 70
iglide® C 70
iglide® D 70
iglide® GLW 212
iglide® H2 248
iglide® J200 158
iglide® T220 194
iglide® UW500 374

Wear resistance

Wear is an important measure when it comes to all kinds of machine components. For given loads and surface speeds, an iglide® plastic bushing's wear resistance alone can vary by a factor of 10 depending on the material pairing.

Wear and load

Different loads can greatly influence the wear rate of iglide® plastic bushings. With hardened, smoothed shafts, iglide® J is the most wear-resistant bearing material for low loads. iglide® Q, on the other hand, is more suitable for extreme loads.

Wear and temperature

The wear resistance of iglide® plastic bushings varies little over a wide temperature range. However, in the maximum temperature range, the wear rate increases exponentially.

Table 1.8 compares the 'wear limits'.

One notable exception is iglide® T500. The wear resistance of these bushings actually increases with higher temperatures and reaches its optimum wear resistance at 320° F. Wear resistance then decreases again, gradually.

Wear during abrasive dirt accumulation

Wear issues can occur if abrasive dirt particles get into bearings. iglide® plastic bushings offer a clear advantage in this area. Not only do they offer high wear resistance and oil-free operation, but also an extremely long service life. No oil or grease on the bearing means dirt particles can not penetrate as easily. If a hard particle does penetrate, an iglide® plastic bushing can absorb this particle. The foreign body becomes embedded into the bearing wall. Up to a certain point, operation can be maintained at optimal levels even when there is extreme dirt accumulation.
It is not only hard particles that damage bearings and shafts, but also soft dirt particles - for instance, textile or paper fibers - that are frequently the cause for increased wear. In these instances, the dry-running capability and dust resistance of iglide® plastic bushings are put to good use. In the past, they have been able to save costs in numerous applications.

Wear and surfaces

Shaft surfaces are important for the wear of bearing systems. In the same way that a shaft that is too rough can contribute towards bushing wear, a shaft can also be too smooth. A shaft that is too rough acts like a file and, during movement, separates small particles from the bushing surface. For shafts that are too smooth, however, higher wear can also occur. An extreme increase in friction results due to adhesion. The forces that act on the sliding partner's surfaces can be so great that regular material blow-outs occur.
The important thing to remember here is that wear from erosion is non-linear. Instead, it is subject to chance and can not be accurately predicted in advance.

bushing wear test Picture 1.15: Wear test stand for tests at high temperatures
wear resistant bushings Picture 1.16: High wear resistance: linear bearing in permanent contact with sand

Next chapter