Easy installation
Un-detachable through double flange
Good abrasion resistance
Maintenance-free and high service life predictable
Material: iglide® M250
Low bearing clearance, very accurate
Simple mounting through chamfered slot
Material: iglide® M250
Maintenance-free and calculable service life
Version with anti-twist protection also available
Press fit
Both sides axially mounted
Tolerance compensation of the sheet thickness
Easy installation
Axially prestressed
Special option possible
Large flange surfaces
Un-detachable after cataphoretic painting process
Symmetrical flange
Easy installation
Special option possible
Disc is snapped on to the flange bushing with undercuts.
Compensation of axial clearance
Loss secure pre-assembly possible
Combination of conductive and not conductive materials.
Pressure-resistant materials until 11,600 psi
Completely free of clearance in unloaded state
Material: iglide® J
Maintenance-free and calculable service life
Clearance-free prestressed bearing
Completely free of clearance in unloaded state
Material: iglide® J
Maintenance-free and calculable service life
Excellent abrasion resistance
Maintenance-free, self lubricating
Material: iglide® G300, iglide® A180, iglide® J, iglide® T500
Lightweight
Application independent of shaft surface and shaft material
Very cost efficient
Simple installation
Low coefficients of friction
Compensation of axial clearance and manufacturing tolerances
Compensation of vibrations
Noise dampening
Resistant to corrosion
Lightweight
Insulating electrically and thermally
Maintenance-free plain bearing system
For high outputs
High stiffening
Easy installation
Polymer bushing with clip-on shaft seal
Sealing for rotating shaft
Reduced installation space as well as easy and simple mounting
Realizable with numerous sealing types
High-temperature option VDSM possible
Simple installation
High stiffening
Replaceable sliding elements
High wear resistance
Very high loads possible
Self-lubricating
Extremely shape stable
High load pivoting applications even in excess of 17,400 psi
Self-lubricating and precise deflection of conveyor belts
Complete freedom from the lubricant of the belt deflection
Low driving power
High holding times
Self-lubricating, maintenance-free
High corrosion resistance
Suitable for temperatures up to 302°F
Easy to assemble
Low-priced
More wear-resistant than PTFE-bonds
Piston rings in desired material
Wear-resistant
Self-lubricating
Multi-purpose
Temperature-resistant
FDA compliant
Food area
Universal gliding element, made from the proven iglide® J
Customize your own slewing ring tables starting at 500 mm diameters and larger
Self-lubricating
Tribo filament for 3D printer
Up to 50 times more abrasion-resistant than products made from conventional print materials
On any 3D-printer processable, where you can use standard-ABS-filaments on
First iglide® tribo-tape
For diverse lining of tribologically stressed surfaces and shapes
Optional self-adhesive back
Available in iglide® A160 and iglide® V400