Plastic bearings are used more and more in traditional organ building, where each organ is unique.
One workshop making traditional musical instruments uses plastic bushings for every pivoting and oscillating movement - as well as for every friction point - on its organs. The technical and economic benefits keep the workshop's customers satisfied.
iglide® J plastic bushings are extremely low wear when partnered with a wide range of shaft materials. They are also vibration dampening, chemical resistant and absorb very little moisture. These low-cost bushings have a low coefficient of friction, are dry running, and are particularly well suited to soft shafts. No disturbing rattling noises can be heard at all. The plastic bearings operate seamlessly despite the constantly fluctuating environmental conditions in a church, for example. Moreover, the bearings are lubrication-free, so any kind of maintenance regime can be completely dispensed with.Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!