Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Harriston

Potato planting machines
 
 

Besides the high chemical resistance, the iglide® J plain bearings offer a maintenance-free dry operation in this application. Thanks to the noise-dampening properties of the polymer bearings, they contribute to a significant noise reduction.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (68°F)     friction against steel
iglide® J plain bearing 5,076 psi -58°F / +248°F yellow 0,06-0,18

Further interesting applications from extremely diverse areas can be found here.