Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Riehle Bäckereigerätefabrik GmbH

Bakery equipment

In leaching systems (dipping of pretzel in baking soda) and transport equipment, igubal® pillow block and flange bearings compensate for potential errors in the alignment of sheet metal equipment. Moreover these bearings are free of corrosion and maintenance and require no further lubricants.


Part specification Max. permitted Tractive Max. permitted Tractive Max. torque in
  load on ball load force oblong holes
igubal® EFOM-16 1400 N 2800 N 4.5 mm

More on applied products here

Further interesting applications from extremely diverse areas can be found here.