Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

1.5 years in dirt, dust and humidity

manus® 2006
Printing screen  
Printing screen  

Currently in screen printing, the precision of the color application has crucial significance. For it, a very precise linear movement is required, which is clearance-free and prevents vibrations. Even under the ambient conditions with dirt, dust and humidity, it must cover a few kilometers long travel. Even after one and a half years of operation, the carriage and rails in this screen printer are in good order and condition.

Carlos Pio dos Reis - Dubuit do Brasil, Guarulhos - SP, Brasil

More on applied products here
Further interesting applications from extremely diverse areas can be found here.