Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igus® plain bearings in process engineering: Self-lubricating and Maintenance free

Wherever media are conveyed and metered, it is essential that the bearing locations work in a defect-free manner. Maintenance-free iglide® materials not only help with completely self-lubricating bearings, but also feature ideal gliding properties and therefore high inefficiencies and chemical resistance.

igus® products from tribological plastics are used for:

Stainless steel trapezoidal lead screw and iglide® trapezoidal lead screw nut for the valve drive

iglide® plain bearings to support the metering valve in the valve housing

iglide® piston rings for the piston rod of the valve / valve plate

Polymer plain bearings in the shutoff valve

Go to applied products here

More applications from different sectors can be found here.

Go to manus® contest