Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® PRT slewing ring bearing - style 01

igus®' standard slewing ring, style 01, offers a rigid aluminum slewing ring with the benefits of self-lubricating iglide® J sliding elements.

1

Inner ring - hard anodized aluminum or stainless steel

2

Sliding elements - iglide® J (standard), or iglide® H1 (high temperatures/moisture)

3

Outer ring - aluminum or stainless steel


d [mm]:

 

Dimensions [mm]

Part No. D D1 d1 d d2 H h T1 T2 S1 S2 K1
for
screw
R1 R2 B    
ready for shipping in 24 - 48 hours PRT-01-20 (1) 80 70 31 20 60 24 8 3 x 120° 6 x 60° M4 4,5 DIN7984 M4 30 20 4.5 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-30 (1) 100 91 42.5 30 82 29 10 8 x 45° 8 x 45° M4 4,5 DIN7984 M4 41 29 4.5 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-50 (1) 150 135 65 50 120 33 10 8 x 45° 16 x 22.5° M6 6,6 ISO 4762 M6 60 46.5 4.5 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-60 (1) 160 145 74 60 130 33 10 10 x 36° 20 x 18.0° M5 5,5 ISO 4762 M5 65 51.5 4.5 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-100 (1) 185 170 112 100 160 34 12 12 x 30° 16 x 22.5° M5 5,5 ISO 4762 M5 80 69 5.5 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-150 (1) 250 235 165 150 220 35 12 12 x 30° 16 x 22.5° M5 5,5 ISO 4762 M5 110 96.5 5.5 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-200 (1) 300 285 215 200 274 38 15 12 x 30° 16 x 22.5° M6 6,6 ISO 4762 M6 137 124 7 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-300 (1) 450 430 320 300 410 43.5 15 12 x 30° 16 x 22.5° M8 9,0 DIN7984 M8 205 186.6 7 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Suffix "ES" for stainless steel version
(1) Tolerance in accordance with DIN ISO 2768 mK


iglide® PRT slewing ring bearing, high temperature, Style 01

Advantages

Suitable up to 356°F, high chemical resistance

For all 7 standard dimensions of style 01

Body in aluminum or stainless steel, sliding parts in iglide® H1

1

Inner ring - hard anodized aluminum or stainless steel

2

Sliding elements iglide® H1 High temperature, high moisture above 192°F

3

Outer ring - aluminum or stainless steel

d [mm]:

 

Dimensions [mm]

Part No. D D1 d1 d d2 H h T1 T2 S1 S2 K1
for
screw
R1 R2 B    
ready for shipping in 24 - 48 hours PRT-01-20-H1 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-20-H1 (1) 80 70 31 20 60 24 8 3 x 120° M4 4,5 DIN7984 M4 30 20 3.5 Add to shopping cart
Delivery time on request PRT-01-30-H1 (1) 100 91 42.5 30 82 29 10 8 x 45° 8 x 45° M4 4,5 DIN7984 M4 41 29 4.5 Add to shopping cart
Delivery time on request PRT-01-50-H1 (1) 150 135 65 50 120 33 10 8 x 45 ° 16 x 22,5 ° M6 6,6 ISO 4762 M6 60 46.5 4.5 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-60-H1 (1) 160 145 74 60 130 33 10 10 x 36° 20 x 18.0° M5 5,5 DIN912 M5 65 51.5 4.5 Add to shopping cart
Delivery time on request PRT-01-100-H1 (1) 185 170 112 100 160 34 12 12 x 30° 16 x 22.5° M5 5,5 DIN912 M5 80 69 5.5 Add to shopping cart
Delivery time on request PRT-01-150-H1 (1) 250 235 165 150 220 35 12 12 x 30° 16 x 22.5° M5 5,5 DIN912 M5 110 96.5 5.5 Add to shopping cart
Delivery time on request PRT-01-200-H1 (1) 300 285 215 200 274 38 15 12 x 30° 16 x 22.5° M6 7,0 DIN912 M6 137 124 7 Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-300-H1 (1) 450 430 320 300 410 42 15 12 x 30° 16 x 22.5° M8 9 DIN7984 M8 205 186.6 7 Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Suffix "ES" for stainless steel version
(1) Tolerance in accordance with DIN ISO 2768 mK


ready for shipping in 24 - 48 hours
Delivery time on request