Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® Z, H, and H4 in throttle valves

Main criteria for use:
  • Replacement of needle roller bearings
  • Media resistance
  • Temperatures up to 150°C (302°F)
  • 10 million cycles
  • Bearing can be overmolded

New construction stage with plastic housing instead of die-cast aluminium.
Shaft made of PPS GF30.
Solution here: iglide® Z
Throttle valves iglidur H/H4 and Z installed in throttle valves

Browse Applicable Products

iglide® Z

iglide® Z plain bearing
  • Resistant to wear and impact even at high loads and temperatures
  • Extremely long service life under extreme conditions
Shop now

iglide® H

iglide® H plain bearing
  • High resistance to temperature and chemicals
  • Can be used underwater
  • For high temperatures
  • Resistant to chemicals
Shop now

iglide® H4

iglide® H4 plain bearing
  • The automotive standard for temperatures up to +392 °F
  • Low coefficients of friction and high wear resistance
Shop now

Further areas of application

More application examples for our dry-tech bearing technology products in motor vehicles (interior, engine compartment, exterior and chassis)
Learn more

Bearing technology solutions in motor vehicles

To the overview page with information on selected common and the latest dry-tech products
Learn more


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302