Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Wafer baking tongs

The iglide® X6 plain bearings are used in the hinge bolt and the chain link bearing of a wafer baking tongs.

Advantages:

Pivoting movements possible at temperatures of
up to 392°F

No corrosion due to high humidity

Best wear-resistance

Waffle baking tongs

Go to applied products here

Other interesting products

More applications from different sectors can be found here.