Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

KRONES AG

Washing chain bearings

Main criteria for the application

Lowest coefficients of friction

Complete freedom from lubrication




The reduction of the drive power for bottle washing machines was an important achievement of the iglide® RN plain bearings. And this was accomplished under the most difficult conditions such as 2-3% caustic soda at a temperature of 176°F.

iglide R iglide® R

Article number: Max. stat. Operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (68°F)     against steel (μ)
iglide® RN plain bearing 5,076 psi -58°F / +262°F black 0,06-0,18

More on applied products here

Further interesting applications from extremely diverse areas can be found here.