Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Woodworking machine

Sawdust and high temperatures


iglide® G300 plastic bushings cope with copious amounts of wood dust alongside high temperatures in this critical application in a new generation of woodworking machines.

As all igus® bearings, the iglide® G300 bushings are dry running, which is an indispensable feature considering the dusty environment in which they operate. They are also corrosion resistant.

iglide® bearings are cheaper than traditional metal roller bearing or ball roller guide alternatives. Maintenance is minimized, because the bearings are self-lubricating, and service life is increased, as the bearings are wear resistant.


More product information

More interesting application examples from other industries

Useful Links