Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Electric motor glider

Robust and vibration-reducing

An almost maintenance-free plain bearing with low coefficients of friction combined with aluminium F52 is designed to adjust the blades on a highly efficient propeller with a folding mechanism. The smooth-running and vibration dampening properties of iglide® J were able to impress here. Furthermore, a search was made for a robust, cost-effective and maintenance-free solution for the rotary movement of the steering wheel. DryLin® R solid polymer bearings provide the ideal solution here, as besides meeting the required properties they are also resistant to temperature.

Wolfgang Liehmann, Silent Flight e.V., Weingarten

More on applied products here

Further interesting applications from extremely diverse areas can be found here.