Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Mobile barrier system JetTrac

Robust and vibration-reducing

Low airplane holding times require a mobile and flexible barrier system with at least two barrier straps. The JetTrac barrier system provides a quick and effective way of blocking of safety areas on the airfield. The strap cartridges can be fitted in a stationary or mobile manner. iglide® M250 flange bearings are used, which provide good vibration dampening and are robust and maintenance-free.

Peter Debie, Pro:VISION, Unna

More on applied products here

Further interesting applications from extremely diverse areas can be found here.