Avoid wrist loops on industrial robots with an intelligent, pneumatic retraction system
The RSP is a pneumatic retraction system that guides triflex® R TRC, TRE and TRCF multi-axis robotic cable carriers to prevent loops from forming and restricting your robot’s movements. The RSP’s force is generated by a pneumatic cylinder and can be adjusted by changing the pressure inside the cylinder. The force progression remains constant, which ensures secure retraction of the cable carrier, even if it’s lightly or heavily filled. The RSP is compatible with various robot models and can be easily and quickly attached using our compact mounting brackets. We offer retraction lengths of up to 780mm for large arm diameters and very complex movements.
Benefits:
Pneumatic retraction with adjustable pull-back force
Linear pneumatic force ensuring the RSP system moves in sync with the robot
Part #Diameter Price TRC.RSP.60.087.1000.0 60mm Upon Request TRC.RSP.60.087.1500.0 60mm Upon Request TRC.RSP.60.087.2000.0 60mm Upon Request TRC.RSP.70.110.1000.0 70mm Upon Request TRC.RSP.70.110.1500.0 70mm Upon Request TRC.RSP.70.110.2000.0 70mm Upon Request TRC.RSP.85.135.1000.0 85mm Upon Request TRC.RSP.85.135.1500.0 85mm Upon Request TRC.RSP.85.135.2000.0 85mm Upon Request TRC.RSP.100.145.1000.0 100mm Upon Request TRC.RSP.100.145.1500.0 100mm Upon Request TRC.RSP.100.145.2000.0 100mm Upon Request
Choose your triflex style (TRE open)
Part #Diameter Price TRE.RSP.60.087.1000.0.B 60mm Upon Request TRE.RSP.60.087.1500.0.B 60mm Upon Request TRE.RSP.60.087.2000.0.B 60mm Upon Request TRE.RSP.70.110.1000.0.B 70mm Upon Request TRE.RSP.70.110.1500.0.B 70mm Upon Request TRE.RSP.70.110.2000.0.B 70mm Upon Request TRE.RSP.85.135.2000.0.B 85mm Upon Request TRE.RSP.85.135.2000.0.B 85mm Upon Request TRE.RSP.85.135.2000.0.B 85mm Upon Request TRE.RSP.100.145.1000.0.B 100mm Upon Request TRE.RSP.100.145.1500.0.B 100mm Upon Request TRE.RSP.100.145.2000.0.B 100mm Upon Request TRE.RSP.100.145.1500.0.C 100mm Upon Request
Discuss your project with a triflex® expert
We can assist you with a turnkey, fully assembled solutions or answer any questions you may have with a custom project.
David Sandiland Robotics Sales Manager - North America (705) 313-2574