Solution:
A dryspin® threaded nut was installed, which converts the rotary movement of the belt pulleys into a linear movement of the steel pin. The main characteristics required are: correct coupling with trapezoidal thread of a steel pin, resistance to the required loads, smooth running and no deterioration of the pin thread, which does not lose its properties in humid and saline environments. Flanged bushings are also used which, mounted on the fittings, support and allow the pin to slide in the smooth sections.
Main features: Resistance to the slow but repeated sliding of a steel bar with radial and axial dynamic radial and axial loads and low coefficients of friction. Ball joints are installed as the third element, which allow the rudder stock to be inclined relative to the horizontal displacement of the threaded pin.
Main requirements: Allow rotation, tilting and sliding of the vertical bar, fixed to the rudder, with low coefficients of motion.
All igus® parts used are resistant to damp and salty environments. No lubricants are required, they are lightweight and easy to assemble and maintain.