Adaptable to various motors, standard option: stepper motor NEMA17 / 23XL
INI kit for zero position optionally adaptable
joint | Installation size 20 RL-D-20-101-38-xxxxx |
Installation size 30 RL-D-30-101-50-xxxxx |
Installation size 50 RL-D-50-101-48-xxxxx |
Motor | + NEMA17 | + NEMA17 | + NEMA23 | + NEMA23 | + NEMA23XL |
---|---|---|---|---|---|
Weight [g] | 890 | 1140 | 1860 | 2540 | 2970 | Max. radial torque (short time) [Nm] | 5 | 6 | 12 | 21 | 38 |
Max. rad. radial torque | 4 | 5 | 8 | 18 | 33 | Max. speed (at max. load) [rpm] | 5 | 4 | 4 | 4 | 4 |
Max. axial dynamic load (horizontal ) [N] | > 500 | > 700 | > 700 | > 1200 | > 1200 |
Order number | øS | L1 | L2 | B1 | B2 | |||
---|---|---|---|---|---|---|---|---|
RL-D-20-MK-C-N17-NM | 100.52 USD | |||||||
RL-D-30-MK-C-N17-NM | 100.52 USD | |||||||
RL-D-30-MK-C-N23-NM | 159.59 USD | |||||||
RL-D-50-MK-C-N23-NM | 159.59 USD | |||||||
RL-D-50-MK-C-N23XL-NM | 159.59 USD | |||||||
RL-D-20-MK-C-N17-02 | 0.31 | 4.35 | 1.57 | 1.65 | 1.65 | 429.35 USD | ||
RL-D-20-MK-C-N17-00 | 0.31 | 3.5 | 1.57 | 1.65 | 1.65 | 166.91 USD | ||
RL-D-30-MK-C-N17-02 | 0.39 | 4.35 | 1.57 | 1.65 | 1.65 | 429.35 USD | ||
RL-D-20-MK-C-N17-01 | 0.31 | 4.35 | 1.57 | 1.65 | 1.65 | 272.93 USD | ||
RL-D-50-MK-C-N23-02 | 0.59 | 5.75 | 1.89 | 2.36 | 2.36 | 523.22 USD | ||
RL-D-30-MK-C-N17-00 | 0.39 | 3.5 | 1.57 | 1.65 | 1.65 | 166.91 USD | ||
RL-D-30-MK-C-N17-01 | 0.39 | 4.35 | 1.57 | 1.65 | 1.65 | 272.93 USD | ||
RL-D-30-MK-C-N23-00 | 0.39 | 4.65 | 1.65 | 2.22 | 2.22 | 283.65 USD | ||
RL-D-30-MK-C-N23-01 | 0.39 | 5.51 | 1.65 | 2.22 | 2.22 | 369.29 USD | ||
RL-D-30-MK-C-N23-02 | 0.39 | 5.51 | 1.65 | 2.22 | 2.22 | 522.57 USD | ||
RL-D-50-MK-C-N23-00 | 0.59 | 4.88 | 1.89 | 2.36 | 2.36 | 283.65 USD | ||
RL-D-50-MK-C-N23-01 | 0.59 | 5.75 | 1.89 | 2.36 | 2.36 | 369.29 USD | ||
RL-D-50-MK-C-N23XL-00 | 0.59 | 5.35 | 1.89 | 2.36 | 2.36 | 330.83 USD | ||
RL-D-50-MK-C-N23XL-01 | 0.59 | 6.24 | 1.89 | 2.36 | 2.36 | 487.23 USD | ||
RL-D-50-MK-C-N23XL-02 | 0.59 | 6.24 | 1.89 | 2.36 | 2.36 | 670.01 USD |
Order no. | Switching output | Switching function | operating voltage | Rated operational current | ||
---|---|---|---|---|---|---|
RL-D-20-IK-001 | 10…30 V DC | 100 mA | 67.54 USD | |||
RL-D-30-IK-001 | 10…30 V DC | 100 mA | 72.87 USD | |||
RL-D-50-IK-001 | 10…30 V DC | 100 mA | 78.21 USD | |||
RL-S-17-IK-01 | 67.55 USD |