Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Accessories TRC, TRE and TRL: Design

Selection of the chain size

When filling triflex® R, sufficient clearance needs to be provided for all electric cables, pneumatic and media hoses, in order to compensate for forces from relative motion between the cables and hoses. As a rule of thumb, the following values apply:

  • The total of cable/hose diameters must not exceed 60% of the available cross section of their Triflex R component.
  • A clearance of at least 10% (min. 1 mm) between any two cables/hoses.
  • Cables/hoses need to be able to move freely inside the triflex® R.
A list of usable cross sections can be found in the displayed table. igus® would be glad to do the calculations for you.

For series: Useable surfaces
  inch² (mm²)
   
TRC.30 .48 (313)
TRC.40 .78 (508)
TRC.60 1.77 (1,144.6)
TRC.70 2.77 (1,788)
TRC.85 3.77 (2,431)
TRC.100 4.92 (3,177)

Strain relief for electric cables Mounting bracket TR.70.01 - Strain relief for electric cables
Filling examples TRC.70 and TRC.40 Filling examples TRC.70 and TRC.40
triflex® R project planning software We'd be glad to help you in the selection of the right size with our triflex® R project planning software

Example for determining the cable area:

ACable = d² x π
  4
Examples:
A1 = (10 mm x 10 mm x π) / 4
= 78.5 mm² x 7 (No. of conduits)
= 549.50 mm²
A2 = (18 mm x 18 mm x π) / 4
= 254.34 mm²
A3 = (22 mm x 22 mm x π) / 4
= 379.94 mm²
ACable = A1 + A2 + A3 = 1,183.7 mm²


Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h