Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Accessories TRC and TRE: Universal assembly kit for fiber rod module

Universal assembly kit - Simple planning

  • The universal assembly kit offers the potential to mount the fiber rod modules in the desired position on the robotic arm.
  • Systematic masking of interfering edges and avoidance of cable loops
  • triflex® R conducted close to the robotic arm or on axis 6 laterally, in order to enable maximum rotary movements
  • Adopt corrections simply and quickly, even in minor program modifications
  • Special connections available on request and also delivered in a short time.
  • The fiber rod module can be mounted on many positions on the robotic arm to achieve the ideal reset position by the adjustable fastening of the triflex® energy chain systems in all axes.

Universal assembly kit for fiber rod module The fiber rod modules can be fixed in any desired position on the robotic arm with the universal assembly kit

Universal Part number X Y M N D
assembly kit
for Series:
Universal-
assembly kit
[in] [in] [in] [in] [in]
               
TRC/TRE.40 TR.40.80 1.57 1.18 18.70 12.80 0.25  
TRC/TRE.60 TR.60.80 1.57 1.18 18.70 12.80 0.25  
TRC/TRE.70 TR.70.80 2.95 3.15 34.45 22.64 0.49  
TRC/TRE.85 TR.85.80 2.95 3.15 34.45 22.64 0.49  
TRC/TRE.100 TR.100.80 2.95 3.15 34.45 22.64 0.49  

Mounting plates with bores for the most popular robot types

Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h