Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® PRT - Polymer slewing rings

iglide® PRT is a slewing ring bearing with the proven and tested advantages of the igus® polymer bearings. The sliding elements made of iglide® J operate absolutely free of maintenance. All housing parts are made of aluminum, and the counter-running surfaces of the iglide® J sliding elements are hard-anodized. All binding screws are made of stainless steel.

Transport system

Handling/transport system for semiconductor carriers.

Control panel

In this machine tool control panel, an iglide® polymer slewing ring bearing is used due to its freedom from lubrication and maintenance.

Moving Head

The plain bearing used has a low frictional resistance and is low maintenance and self-lubricating

Industrial remote-controlled vehicle

An iglide® slewing ring bearing is used in this radio remote-controlled vehicle, used in the event of a chemical accident.

Core joining device for casting cylinder heads

The used bearing must be self-lubricating, because silica sand is used here.

Student project "PLC laboratory"

High positioning accuracy

Screen lifter for large displays

Lifting heavy loads

More application examples