Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

iglide® PRT geared slewing ring bearings

Geared PRTs are now the standard for driving a PRT slewing ring by belt, rack, or pinion gear. There are 4 different gear options offered in hard-anodized aluminum.

Maintenance- and lubrication-free

Ready to fit

Robust and corrosion resistant

d [inch]:

 

Part. No. D D1 d1 d d2 h T1 T2 S1 S2 K1 R1 R2 B H    
  [mm] [mm] [mm] [mm] [mm] [mm] [°] [°]       [mm] [mm] [mm] [mm]    
Delivery time on request PRT-30-ST 112 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 41 29 4.5 30.5 542.86 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-50-TO-T10 157.3 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 60 46.5 4.5 33 Upon request Add to shopping cart
Delivery time on request PRT-01-50-TO-AT10 157.3 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 60 46.5 4.5 33 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-50-TO-HTD8M 0 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 60 46.5 4.5 33 Upon request Add to shopping cart
Delivery time on request PRT-01-50-TO-ST 160 135 65 50 120 10 8 x 45° 16 x 22.5° M6 6,6 60 46.5 4.5 33 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-30-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-20-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-50-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-60-ST-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-100-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-150-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-200-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-300-ST-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-20-ST Upon request Add to shopping cart
Delivery time on request PRT-60-ST 184 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 65 51.5 4.5 34.5 624.40 USD Add to shopping cart
Delivery time on request PRT-100-ST 196 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 80 69 5.5 36 848.30 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-150-ST 256 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 110 96.5 5.5 36.5 948.17 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-200-ST 308 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 137 124 7 41.5 1,561.02 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-300-ST 462 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 205 186.6 8.5 43.5 2,969.25 USD Add to shopping cart
Delivery time on request PRT-30-AT10 106.4 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 41 29 4.5 30.5 480.27 USD Add to shopping cart
Delivery time on request PRT-20-AT10 106.4 91 42.5 30 82 21 8 x 45° M4 4,5 41 29 4.5 30.5 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-60-AT10 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 65 51.5 4.5 34.5 610.39 USD Add to shopping cart
Delivery time on request PRT-60-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-20-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-30-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-50-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-100-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-150-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-200-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-300-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-100-AT10 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 80 69 5.5 36 848.30 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-150-AT10 252.9 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 110 96.5 5.5 36.5 948.17 USD Add to shopping cart
Delivery time on request PRT-200-AT10 303.9 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 137 124 7 41.5 1,561.02 USD Add to shopping cart
Delivery time on request PRT-300-AT10 456.7 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 205 186.6 8.5 43.5 2,969.25 USD Add to shopping cart
Delivery time on request PRT-30-T10 106.4 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 41 29 4.5 30.5 537.90 USD Add to shopping cart
Delivery time on request PRT-20-T10 Upon request Add to shopping cart
Delivery time on request PRT-20-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-30-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-50-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-60-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-100-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-150-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-200-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-300-T10-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-60-T10 163.8 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 65 51.5 4.5 34.5 610.39 USD Add to shopping cart
Delivery time on request PRT-100-T10 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 80 69 5.5 36 848.30 USD Add to shopping cart
Delivery time on request PRT-150-T10 252.9 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 110 96.5 5.5 36.5 948.17 USD Add to shopping cart
Delivery time on request PRT-200-T10 303.9 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 137 124 7 41.5 1,561.02 USD Add to shopping cart
Delivery time on request PRT-300-T10 456.7 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 205 186.6 8.5 43.5 2,969.25 USD Add to shopping cart
Delivery time on request PRT-01-20-TO-HTD5M 81.25 70 31 20 60 18 6 x 60° 6 x 60° M4 4,5 30 20 3.5 26 Upon request Add to shopping cart
Delivery time on request PRT-01-20-TO-HTD5M-ES Upon request Add to shopping cart
Delivery time on request PRT-30-HTD8M 105.6 91 42.5 30 82 21 8 x 45° 8 x 45° M4 4,5 41 29 4.5 30.5 480.27 USD Add to shopping cart
Delivery time on request PRT-30-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-50-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-60-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-100-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-150-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-200-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-300-HTD8M-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-60-HTD8M 166.7 145 74 60 130 23 10 x 36° 20 x 18.0° M5 5,5 65 51.5 4.5 34.5 610.39 USD Add to shopping cart
Delivery time on request PRT-100-HTD8M 189.2 170 112 100 160 25 12 x 30° 16 x 22.5° M5 5,5 80 69 5.5 36 950.10 USD Add to shopping cart
Delivery time on request PRT-150-HTD8M 253.3 235 165 150 220 25 12 x 30° 16 x 22.5° M5 5,5 110 96.5 5.5 36.5 948.17 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-200-HTD8M 304.3 285 215 200 274 30 12 x 30° 16 x 22.5° M6 7,0 137 124 7 41.5 1,561.02 USD Add to shopping cart
Delivery time on request PRT-300-HTD8M 457.1 430 320 300 410 30 12 x 30° 16 x 22.5° M8 9,0 205 186.6 8.5 43.5 2,969.25 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
1 = Spur gearing DIN3967 ...-ST
2 = Toothed belt profile AT10 ...-AT10
3 = Toothed belt profile T10 ...-T10
4 = Toothed belt profile HTD8M ...-HTD8M
Part. No. m z D    
      [mm]    
Delivery time on request PRT-30-ST 2 54 112 542.86 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-50-TO-T10 157.3 Upon request Add to shopping cart
Delivery time on request PRT-01-50-TO-AT10 157.3 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-01-50-TO-HTD8M 0 Upon request Add to shopping cart
Delivery time on request PRT-01-50-TO-ST 160 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-30-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-20-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-50-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-60-ST-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-100-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-150-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-200-ST-ES Upon request Add to shopping cart
Delivery time on request PRT-300-ST-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-20-ST Upon request Add to shopping cart
Delivery time on request PRT-60-ST 2 90 184 624.40 USD Add to shopping cart
Delivery time on request PRT-100-ST 2 96 196 848.30 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-150-ST 2 126 256 948.17 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-200-ST 2 152 308 1,561.02 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-300-ST 3 152 462 2,969.25 USD Add to shopping cart
Delivery time on request PRT-30-AT10 34 106.4 480.27 USD Add to shopping cart
Delivery time on request PRT-20-AT10 34 106.4 Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-60-AT10 52 163.8 610.39 USD Add to shopping cart
Delivery time on request PRT-60-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-20-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-30-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-50-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-100-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-150-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-200-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-300-TO-AT10-ES Upon request Add to shopping cart
Delivery time on request PRT-100-AT10 60 189.2 848.30 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-150-AT10 80 252.9 948.17 USD Add to shopping cart
Delivery time on request PRT-200-AT10 96 303.9 1,561.02 USD Add to shopping cart
Delivery time on request PRT-300-AT10 144 456.7 2,969.25 USD Add to shopping cart
Delivery time on request PRT-30-T10 34 106.4 537.90 USD Add to shopping cart
Delivery time on request PRT-20-T10 Upon request Add to shopping cart
Delivery time on request PRT-20-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-30-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-50-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-60-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-100-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-150-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-200-T10-ES Upon request Add to shopping cart
Delivery time on request PRT-300-T10-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-60-T10 52 163.8 610.39 USD Add to shopping cart
Delivery time on request PRT-100-T10 60 189.2 848.30 USD Add to shopping cart
Delivery time on request PRT-150-T10 80 252.9 948.17 USD Add to shopping cart
Delivery time on request PRT-200-T10 96 303.9 1,561.02 USD Add to shopping cart
Delivery time on request PRT-300-T10 144 456.7 2,969.25 USD Add to shopping cart
Delivery time on request PRT-01-20-TO-HTD5M 52 81.25 Upon request Add to shopping cart
Delivery time on request PRT-01-20-TO-HTD5M-ES Upon request Add to shopping cart
Delivery time on request PRT-30-HTD8M 44 105.6 480.27 USD Add to shopping cart
Delivery time on request PRT-30-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-50-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-60-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-100-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-150-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-200-HTD8M-ES Upon request Add to shopping cart
Delivery time on request PRT-300-HTD8M-ES Upon request Add to shopping cart
ready for shipping in 24 - 48 hours PRT-60-HTD8M 66 166.7 610.39 USD Add to shopping cart
Delivery time on request PRT-100-HTD8M 74 189.2 950.10 USD Add to shopping cart
Delivery time on request PRT-150-HTD8M 100 253.3 948.17 USD Add to shopping cart
ready for shipping in 24 - 48 hours PRT-200-HTD8M 120 304.3 1,561.02 USD Add to shopping cart
Delivery time on request PRT-300-HTD8M 180 457.1 2,969.25 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


ready for shipping in 24 - 48 hours
Delivery time on request