Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Transport system

Transport system
Transport system

iglide® PRT-01-60 is used here in a handling/transport system for semiconductor carriers. The entire plant is suited for clean room applications. Through a cylinder control, the PRT polymer slewing ring bearing provides a deflection at the end of the system's track.

Advantages of the PRT in the application:

Much more economical than the previous self-made solution

Maintenance-free solution

Self-lubricating

Very flat installation

Go to applied products here

More applications from different sectors can be found here.