Specification
During the mining and subsequent storage of bauxite, a sedimentary rock for the production of aluminium oxide, a lot of dust is thrown up, which is a major challenge especially for the moving machine parts of the conveyor units. For this reason, Aluminium Oxid Stade GmbH (AOS), one of the major German alumina producers, decided to use smart energy chains, which are equipped with push/pull detection.
At AOS, the smart energy supply system is used three times. One is in a hall, where the dust load is at a maximum, and the other two applications are outdoors. However, the outdoor applications are characterised by a maximum travel length of 330 m.
Contact a smart plastics expert now