Special cables by chainflex® for unique application requirements

chainflex® special cables offer unique solutions for moving applications that demand more than the standard requirements. This cable series is constantly evolving based upon the special needs of our clients and their applications as we hope to inspire and bolster innovation as much as possible.

All chainflex® cables come with up to 4 years guaranteed and can reduce your costs by up to 64.7% while maintaining identical, if not longer service life. To learn more about your potential savings and receive a free quote, simply fill out the form with your current cable types and application.

Request a price check now!

Shop chainflex® special cables

CFTHERMO thermocouple cable

CFTHERMO
  •  For heavy duty applications
  • Outer jacket: PUR
  • Coolant, notch, hydrolysis and microbe and UV-resistant
  • Halogen, silicon, PVC-free
  • Oil-resistant according to DIN EN 50363-10-2
Shop CFTHERMO cable

CFFLAT Motor Cable

CFFLAT
  • For heavy duty applications
  • Outer jacket: TPE
  • Bio-oil-resistant
  • Hydrolysis, microbe and UV-resistant
  • Halogen, silicon and PVC-free
Shop CFFLAT Motor Cable

CFSPECIAL.182.045 PUR Bus Cable

CFSPECIAL.182.045
  • For increased tensile load
  • Bio-oil, coolant, notch, hydrolysis and microbe-resistant
  • Oil-resistant according to DIN EN 50363-10-2
  • Flame retardant
  • PVC-free
Shop CFSPECIAL.182.045 Cable

CFSPECIAL.572.001 PUR Cable

CFSPECIAL.592.001
  • For TopDrive applications
  • For heavy duty applications
  • Notch-resistant
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Flame retardant
Shop CFSPECIAL.592.001 Cable

CFSPECIAL.792 PUR hybrid cable

CFSPECIAL.792
  • Specifically for six and seven axis robots
  • Outer jacket: PUR
  • Oil-resistant according to DIN EN 50363-10-2
  • Coolant, hydrolysis, notch and microbe-resistant
  • Halogen-free and flame-retardant
Shop CFSPECIAL.792 Cable

All Special Cables

Special Cables
  • Browse our entire selection of special cables
Shop all Special Cables