igubal® clevis joint, inch
Clevis joint, inch
Self-lubricating, dry running
Maintenance-free
High strength under impact loads
Compensation for misalignment
Chemical resistant
Vibration dampening
Suitable for rotating, oscillating and linear motion
High radial loads possible
Can be used in liquid media
Space-saving, low profile design
Easy to install
Predictable lifetime
igubal® clevis joints are made from igumid G according to DIN 71752. igubal® clevis joints can be used in all sorts of demanding environments without a problem. The clevis joints are corrosion resistant, even in wet or moist environments, as well as resistant to weak acids and alkalis. They can operate in temperatures between -22°F to +176°F. igubal® clevis joints are made from a highly wear resistant material, which requires no lubrication.
The load-bearing capacity of igubal® maintenance-free, plastic clevis joints is very high at normal ambient temperatures. They absorb high forces, possess very good vibration dampening properties, and yet weigh only a fifth of conventional metal bearing housings. However, plastic-specific properties, such as dependence on temperature and behavior under long-term stressing, must be taken into consideration when using the clevis joints. The load-bearing capacity of the clevis joints in individual cases should therefore be checked in a practical test, particularly if they are to be used under continuously high loads and at elevated temperatures.
igubal® clevis joints are resistant to weak alkalis and weak acids, as well as to fuels and all types of lubricants. Please contact us if you have any questions about the chemical resistance of igubal®.
Combinable with rod end bearings of the dimensional series E
Complete knee joints consisting of clevis joint and rod end bearing
Combinable with clevis joints of the dimensional series E