Double joint, turned 90°
Easy to assemble
Custom designs available with or without ball stud.
Spherical balls made from maintenance-free iglide® L280, other materials available
Ø spherical ball d1 [mm]: |
|
Order no. | Maximum permitted tensile strength | Maximum permitted compressive force | ||||
---|---|---|---|---|---|---|
Short [lbs] | Long [lbs] | Short [lbs] | Long [lbs] | |||
EGXM-06-75 | 247.5 | 123.75 | 360 | 180 | Upon request |
Order no. | Spherical ball | Inside micrometer | Ball | Outside | Head thickness | Housing thickness |
---|---|---|---|---|---|---|
d | L | dk | d2 | b1 | b2 | |
EGXM-06-75 | 6 | 75 | 10 | 20 | 4 | 10 |
More combinations: | ||
---|---|---|
EGXM-06-75 ZM | (with metal ball stud) | |
EGXM-06-75 ZK | (with stainless steel ball stud) | |
EGXM-06-75 EK | (with plastic ball stud) |