Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Over 10 years service life under high stress

The AXIS 50.1 W fertilizer spreader is strictly trimmed for performance.

Never turn off again and yet always dose with the highest precision - with the AXIS 50.1 W these requirements can be put into practice.
The igubal® clevis joints made of plastic are combined with a KMF hydraulic cylinder in the distribution device here. A dynamic test over 2 times 100h at -4°F and a block load of 4,000 N reflects a service life of over 10 years. This is underlined by the vibration dampening properties and the high loading capacity of the clevis joints.

The benefits of igubal® spherical bearings used in agricultural machinery are:

Corrosion-free

Cost-effective compared to VA parts

More on applied products here

Further interesting applications from extremely diverse areas can be found here.