Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® low cost ball-and-socket joint, mm

Cost-effective

Many potential combinations

Lightweight

Maintenance-free

Universal application potential



WGLM-LC right hand thread

d1 [inch]:

 

Dimensions [mm]

Part No. d1
+0.1
-0.1
d2 d4
+0.5
-0.5
l1
+0.2
-0.2
l2
+0.3
-0.3
l5 l6

min.
h1
+0.4
-0.4
h2
+0.5
-0.5
h3
+0.5
-0.5
WGRM-05-LC 8 M5 12,8 9 10.2 14 8.2 10.8 0.65 25.6
WGRM-06-LC 10 M6 14,8 11 12.5 16 10.5 12.3 0.7 30.9
WGRM-08-LC 13 M8 19,3 13 16.5 18 13.5 16.2 1.15 38.8
WGRM-10-LC 16 M10 24,0 16 20 20 16 20 1.15 47
WGRM-05-LC-MS (1) 8 M5 9 10.2 14 8.2 10.8 0.65 25.6
WGRM-04-LC-MS (1)
WGRM-06-LC-MS (1) 10 M6 11 12.5 16 10.5 12.3 0.7 30.9
WGRM-08-LC-MS (1) 13 M8 13 16.5 18 13.5 16.2 1.15 38.8
WGRM-10-LC-MS (1) 16 M10 16 20 20 16 20 1.15 47
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) MS = steel pins

Part No. S1 S2 a
+0.3
-0.3
b
+0.5
-0.5
e
+0.5
-0.5
Recommend
Angle
of Pivot
Max.
Angle
of Pivot
   
WGRM-05-LC 8 7 22 28.4 11 18° 25° 3.07 USD Add to shopping cart
WGRM-06-LC 9 8 25 32.4 13 18° 25° Upon request Add to shopping cart
WGRM-08-LC 12 11 30 39.7 16 18° 25° Upon request Add to shopping cart
WGRM-10-LC 14 13 35 47 18 18° 25° Upon request Add to shopping cart
WGRM-05-LC-MS (1) 8 7 22 28.4 11 18° 25° 3.07 USD Add to shopping cart
WGRM-04-LC-MS (1) Upon request Add to shopping cart
WGRM-06-LC-MS (1) 9 8 25 32.4 13 18° 25° Upon request Add to shopping cart
WGRM-08-LC-MS (1) 12 11 30 39.7 16 18° 25° Upon request Add to shopping cart
WGRM-10-LC-MS (1) 14 13 35 47 18 18° 25° Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) MS = steel pins

WGLM-LC left hand thread

d1 [inch]:

 

Dimensions [mm]

Part No. d1
+0.1
-0.1
d2 d4
+0.5
-0.5
l1
+0.2
-0.2
l2
+0.3
-0.3
l5 l6

min.
h1
+0.4
-0.4
h2
+0.5
-0.5
h3
+0.5
-0.5
WGLM-05-LC 8 M5 9 10.2 14 8.2 10.8 0.65 25.6
WGLM-06-LC 10 M6 11 12.5 16 10.5 12.3 0.7 30.9
WGLM-08-LC 13 M8 13 16.5 18 13.5 16.2 1.15 38.8
WGLM-10-LC 16 M10 16 20 20 16 20 1.15 47
WGLM-05-LC-MS (1) 8 M5 9 10.2 14 8.2 10.8 0.65 25.6
WGLM-06-LC-MS (1) 10 M6 11 12.5 16 10.5 12.3 0.7 30.9
WGLM-08-LC-MS (1) 13 M8 13 16.5 18 13.5 16.2 1.15 38.8
WGLM-10-LC-MS (1) 16 M10 16 20 20 16 20 1.15 47
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) MS = steel pins

Part No. S1 S2 a
+0.3
-0.3
b
+0.5
-0.5
e
+0.5
-0.5
Recommend
Angle
of Pivot
Max.
Angle
of Pivot
   
WGLM-05-LC 8 7 22 28.4 11 25° 25° Upon request Add to shopping cart
WGLM-06-LC 9 8 25 32.4 13 25° 25° Upon request Add to shopping cart
WGLM-08-LC 12 11 30 39.7 16 25° 25° Upon request Add to shopping cart
WGLM-10-LC 14 13 35 47 18 25° 25° Upon request Add to shopping cart
WGLM-05-LC-MS (1) 8 7 22 28.4 11 25° 25° Upon request Add to shopping cart
WGLM-06-LC-MS (1) 9 8 25 32.4 13 25° 25° Upon request Add to shopping cart
WGLM-08-LC-MS (1) 12 11 30 39.7 16 25° 25° Upon request Add to shopping cart
WGLM-10-LC-MS (1) 14 13 35 47 18 25° 25° Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) MS = steel pins

Load data

Order number Max. axial Max. axial Max. axial tensile strength In shell thread axis
  Tensile strength [lbs] Compressive force [lbs] [lbs] [lbs]
  (In pin axis) (In pin axis (With plastic pins) (With steel pins)
WGRM-05 LC 33.72 (MS 44.96)* 44.96 22.48 134.88
WGRM-06 LC 44.96 (MS 67.44)* 67.44 31.472 179.84
WGRM-08 LC 78.68 (MS 89.92)* 112.4 44.96 337.2
WGRM-10 LC 67.44 (MS 123.64)* 202.32 89.92 427.12

*MS=steel pins; for example WGRM-05 LC MS



Delivery time on request