Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® pressfit bearing EGLM, mm

Special properties:

Spherical ball and housing made from high-performance plastics

Easy to install

Compensation for misalignment

Corrosion resistant

Lightweight

Self-lubricating, maintenance-free



Spherical bearing EGLM

d1 [mm]:

 

Load data and dimensions [mm]

Order no. Maximum static
pressure load
Maximum static
pressure load
in the housing
d1
E10
d2 B C Max.
pivot
angle
   
  Radial Axial Radial Axial              
  [lbs] [lbs] [lbs] [lbs] [mm] [mm] [mm] [mm]      
ready for shipping in 24 - 48 hours EGLM-04 135 11.25 4 12 5 3 37° 4.97 USD Add to shopping cart
Delivery time on request EGLM-15-LC-J 3825 30 47 22 18 13° 1.71 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-16-LC-J 3825 30 47 22 18 13° 5.50 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-20-LC-J 3825 30 47 22 18 13° Upon request Add to shopping cart
Delivery time on request EGLM-25-LC-J 3825 30 47 22 18 13° 15.57 USD Add to shopping cart
Delivery time on request EGLM-30-LC-J 3825 30 47 22 18 13° Upon request Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-05 225 29.25 5 14 6 4 33° 5.68 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-06 270 33.75 6 14 6 4 27° 5.82 USD Add to shopping cart
Delivery time on request EGLM-06-J 270 33.75 6 14 6 4 27° Upon request Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-08 405 39.38 8 16 8 5 24° 6.16 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-10 562.5 90 10 19 9 6 24° 6.63 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-12 855 146.25 12 22 10 7 21° 7.17 USD Add to shopping cart
Delivery time on request EGLM-12-J 855 146.25 12 22 10 7 21° Upon request Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-15 1237.5 225 15 26 12 9 21° 8.12 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-16 1350 258.75 16 28 13 9.5 21° 9.17 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-17 1417.5 270 17 30 14 10 21° 10.79 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-20 2025 315 20 35 16 12 18° 12.85 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-25 3150 652.5 25 42 20 16 16° 18.67 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-30 3825 900 30 47 22 18 13° 25.24 USD Add to shopping cart
ready for shipping in 24 - 48 hours EGLM-40 5062.5 562.5 40 62 28 22 15° 14.55 USD Add to shopping cart
Delivery time on request EGLM-80 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


ready for shipping in 24 - 48 hours
Delivery time on request