Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igubal® pressfit bearing KGLI, inch

Special properties:

Spherical ball and housing made from high-performance plastics

Easy to install

Compensates for misalignment

Corrosion resistant

Lightweight

Self-lubricating, maintenance-free

Pressfit bearing


Spherical bearing KGLI

d1 [inch]:

 

Load data and dimensions [inch]

Order no. Maximum static
pressure load
Maximum tightening
torque
d1
E10
d2 B C Max.
rotatable
   
  Radial Axial By the spherical ball         Angle    
  [lbs] [lbs] [ft lbs] [Inch] [Inch] [Inch] [Inch]      
ready for shipping in 24 - 48 hours KGLI-03 225 33.75 3.69 0.1900 0.5625 0.312 0.218 34° 5.11 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLI-04 337.5 56.25 7.38 0.2500 0.6562 0.375 0.25 30° 5.28 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLI-05 450 78.75 8.86 0.3125 0.7500 0.437 0.281 29° 5.36 USD Add to shopping cart
Delivery time on request KGLI-06 630 90 14.76 0.3750 0.8125 0.5 0.312 25° 6.01 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLI-07 843.75 101.25 22.15 0.4375 0.9375 0.562 0.343 25° 6.66 USD Add to shopping cart
Delivery time on request KGLI-08 956.25 112.5 25.84 0.5000 1.0625 0.625 0.39 25° 8.83 USD Add to shopping cart
ready for shipping in 24 - 48 hours KGLI-10 1192.5 168.75 29.53 0.6250 1.1875 0.75 0.5 23° 8.44 USD Add to shopping cart
Delivery time on request KGLI-12 1912.5 191.25 40.6 0.7500 1.4375 0.875 0.593 23° 10.53 USD Add to shopping cart
Delivery time on request KGLI-16 3060 562.5 47.98 1.0000 2.1250 1.375 1.005 23° 15.85 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

ready for shipping in 24 - 48 hours
Delivery time on request