Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Advantages of the Chainflex® control cable:

Chainflex® continuous flex control cables are intended for us in energy chain cable carriers and conform to key standards, are capable of torsion - depending on the cable - and can be used in high speeds and accelerations. They are UV resistant, flame retardant, halogen free, and can withstand very high or extremely low temperatures. They are available shielded or unshielded, with a choice of PVC, PUR, and TPE outer jackets.

PVC continuous flex control cables

CF880

Chainflex® control cable CF880  
Chainflex® M

For flexible load requirements

PVC outer jacket

Bleifrei

Minimum bending radius: 12,5 x cable diameter

CF881

Chainflex® control cable CF881  
Chainflex® M

For flexible load requirements

PVC outer jacket

shielded

Bleifrei

Minimum bending radius: 12,5 x cable diameter

CF130US

CF130 US control cable  

PVC outer jacket

Oil resistant

Flame retardant

UL tray cable for exposed run (TC-ER)

For medium load requirements

Minimum bend radius: 8 x d

CF140US

CF140 US control cable  

PVC outer jacket

Shielded

Oil resistant

Flame retardant

UL tray cable for exposed run (TC-ER)

For medium load requirements

Minimum bend radius: 10 x d

CF130.UL

Chainflex® control cable CF130.UL  

For medium stressing capacity

PVC outer jacket

Flame retardant

Minimum bending radius: 7.5-10 x cable diameter

CF140.UL

CF140.UL  

For medium stressing capacity

PVC outer jacket

Shielded

Flame retardant

Minimum bending radius: 7,5-15 x cable diameter

CF5

CF5 - Control Cable  

For high load requirements

PVC outer jacket

Oil-resistant

flame-retardant

Minimum bending radius: 6.8-7.5 x cable diameter

CF6

CF6 - control cable  

For high load requirements

PVC outer jacket

Overall Shield

Oil-resistant

flame-retardant

Minimum bending radius: 6,8-7,5 x cable diameter

PUR continuous flex control cables

CF890

Cf890  
Chainflex® M

For flexible load requirements

iguPUR outer jacket

Oil-resistant

Minimum bending radius: 12,5 x cable diameter

CF891

Cf891  
Chainflex® M

For flexible load requirements

iguPUR outer jacket

Oil-resistant

shielded

Minimum bending radius: 12,5 x cable diameter

CF77.UL.D

CF77.UL.D  

For high stressing capacity

PUR outer jacket

Resistant to oils and cooling agents

Flame retardant

Notch tough

Free of PVC and halogen

Minimum bending radius: 6.8-7.5 x cable diameter

CF78.UL

CF78.UL  

For high stressing capacity

PUR outer jacket

Resistant to oils and cooling agents

Flame retardant

Notch tough

Free of PVC and halogen

Minimum bending radius: 6,8-7,5 x cable diameter

CF2

Control Cable CF2  

For heavy duty use

PUR outer jacket

Shielded

Resistant to oils and cooling agents

Flame retardant

Resistant to hydrolysis and microbes

Minimum bending radius: 5 x cable diameter

TPE continuous flex control cables

CF9

Control Cable CF9  

For heavy duty use

TPE outer jacket

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

low-temperature-flexible

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 5 x cable diameter

CF10

Control Cable CF10  

For heavy duty use

TPE outer jacket

shielded

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

low-temperature-flexible

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 5 x cable diameter

CF9.UL

Control Cable CF9  

For heavy duty use

TPE outer jacket

Oil-resistant

bio-oil-resistant

flame-retardant

Free of PVC

low-temperature-flexible

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 5 x cable diameter

CF10.UL

Control Cable CF10  

For heavy duty use

TPE outer jacket

shielded

Oil-resistant

bio-oil-resistant

flame-retardant

Free of PVC

low-temperature-flexible

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 5 x cable diameter

CF98

Control Cable CF98  

For heavy duty use and especially for small radii

TPE outer jacket

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

low-temperature-flexible

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 4 x cable diameter

CF99

Control Cable CF99  

For heavy duty use and especially for small radii

TPE outer jacket

shielded

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

low-temperature-flexible

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 4 x cable diameter

More details

No minimum order quantity, 1,040 types from stock, no cutting costs*

(*up to 10 cuts of the same type)