Quality-tested chainflex® cables designed for extreme oil-resistance
chainflex® continuous-flex cables are designed to be highly oil-resistant. They are able to withstand all oils including diesel, hydraulic, synthetic and bio-oils. Learn more about the advantages of chainflex® cables and about our 4 year guarantee.
Our cables are divided into four subgroups of oil-resistance:
No oil resistance: outer jacket of cables get damaged within a short amount of time. Suitable in oil-free applications, such as woodworking machines.
Oil-resistant according to DIN EN 60811-2-1/DIN EN 50363-4-1 short: exposure to oils such as hydraulic oils can be used. Useful in injection molding machines.
Oil-resistant according to DIN EN 60811-2-1/DIN EN 5063-10-2: no or only slight exposure to synthetic oils should be used in machine tools without bio-oils.
Oil-resistant to DIN EN 60811-2-1 and bio-oil resistant based on VDMA 24567 with Plantocut 8 S-MB from DEA: resistant to synthetic oils and bio-oils. Ideal for use in machine tools.