Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Cold and heat resistant cables for protection against extreme temperatures

chainflex® flexible cables can withstand the harshest conditions

Specially-engineered chainflex® technology is able to withstand extreme temperatures, making the solutions completely heat and cold-resistant. Flexible cables from igus® are both flame-retardant and resistant to temperatures as low as -40°C. They can therefore be used in a wide range of demanding applications and industries, such as air-conditioning, offshore equipment, or steel and rolling mill machines. chainflex® cables’ outer sheaths can also be designed to adapt to seasonal temperature variations, if needed.

There is a wide range of temperature-resistant chainflex® flexible cables to meet your requirements. Our CF9 and CF10 control cables, ideal for low temperature applications, are oil and UV resistant. We also carry the CF34-UL-D and CF-35-UL motor cables, which are flame-retardant and silicone-free.


Learn more about the advantages of chainflex® cables and about our 36 month guarantee.

chainflex® advantages

temperature resistant  

“Climate containers” used to test extreme temperatures

DIN  

Tested according to DIN specifications, fixed and moved

36 month guarantee  

36 Month guarantee on all chainflex® cables

chainflex® online tools

chainflex Product Finder  
chainflex® Product Finder

Find the perfect cable for you by inputing
the requirements of your application


chainflex® product finder

service life calculator  
chainflex® Service Life Calculator

See how many cycles you can expect from
chainflex® cables on your machine


Use the service life calculator

Application Assistance

For further questions or product information, please contact:

Photo
Don Nester

Chainflex® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h